??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25164.0010 Hinge
HELP_VARIABLE
Company
Halder
Description
EH 25164. - Hinges Zinc die-cast, with lock-in positions / indexing positions -3° and 117°
Bill of material
25164.0010 Hinge
BESTNR
Ref. No.
25164.0010
ROT
Rotation
°
MAT
Material
Zinc-die cast, silver
B1
60 mm
B2
36 mm
B3
20 mm
D1
8.3 mm
H1
18.5 mm
H2
7.5 mm
H3
9.5 mm
H5
40.5 mm
L1
60 mm
L2
36 mm
TEMPMAX
Temperature
80 °C
G
Weight
155 g
Embedded user actions